obsolete

C400X400A31

Die Cut

Thermal transfer printable safety label, 4.00" x 4.00" (101.6mm x 101.6 mm), polyester adhesive, orange header, red footer, 250 labels/roll, 1 roll/package.

Specifications

Material

Polyester Adhesive

Color

White/Red

Height (In.)

4.00

Height (mm)

101.6

Width (In.)

4.00

Width (mm)

101.6

Header

Blank Orange

Labels Per Roll

250

Legend

Blank No Legend Orange Header and Red Footer

Overall Size W x H (In.)

4.00 x 4.00

Type

Die Cut Label

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302809

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0997

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.3989

Resources

Catalog Cut Sheets

C400X600YX1 Product Page

US English

Part Drawings

Blank Safety Labels, C400x400A

US English

Related Products