Voltage marker, 14.0" W x 23.0" H, 'Fiber optic' (legend), snap-on non-adhesive vinyl, black/orange, 1pc/package.

Specifications

Material Snap-on Non-Adhesive Vinyl
Legend Fiber Optic
Note PCV-FOMY replaces PCV-FOM
Overall Height (In.) 23
Overall Height (mm) 584.2
Overall Width (In.) 14
Overall Width (mm) 355.6
Color Black/Orange
Overall Size W x H (In.) 14.00 x 23.00
Pipe / Conduit O.D. Range (In.) 2.25 - 6.00
Pipe / Conduit O.D. Range (mm) 57.2 - 152.4
Type Fiber Optic Markers

Packaging Detail

UPC 07498343024
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0665
Std. Ctn. Qty. 25
Std. Ctn. Volume (cf) 1.6615

Resources

Catalog Cut Sheets Catalog Cut Sheet - PCV-120RY Product Page English
Part Drawings Part Drawings - PDF - C10718 English