Voltage marker, 4.5" W x 1.13" H, 'Main' (legend), vinyl, black/orange, 4/card, 5 cards/package.

Specifications

Material Vinyl
Legend Main
Note PCV-MAINBY replaces PCV-MAINB
Overall Height (In.) 1.13
Overall Height (mm) 28.7
Overall Width (In.) 4.5
Overall Width (mm) 114.3
Color Black/Orange
Overall Size W x H (In.) 4.50 x 1.13
Part Features Highly visible colors and headers
Pipe / Conduit O.D. Range (In.) 1.25 - 3.00
Pipe / Conduit O.D. Range (mm) 31.8 - 76.2
Type Voltage Markers
RoHS Compliancy Status Compliant
Min. Order Qty. 5

Packaging Detail

UPC 07498343027
Std. Pkg. Qty. 5
Std. Pkg. Volume (cf) 0.0175
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1755

Resources

Part Drawings PCV´s Voltage and Fiber Optic Markers US English
Catalog Cut Sheets Voltage and Fiber Optic Markers US English