Voltage marker, 2.25" W x 0.50" H, 'Telephone' (legend), vinyl, black/orange, 18 marker/card, 5 cards/package.

Specifications

Material Vinyl
Legend Telephone
Note PCV-TELECY replaces PCV-TELEC
Overall Height (In.) 0.5
Overall Height (mm) 12.7
Overall Width (In.) 2.25
Overall Width (mm) 57.2
Color Black/Orange
Overall Size W x H (In.) 2.25 x 0.50
Part Features Highly visible colors and headers
Pipe / Conduit O.D. Range (In.) 1.25 and under
Pipe / Conduit O.D. Range (mm) 31.8 and under
Type Voltage Markers
RoHS Compliancy Status Compliant
Min. Order Qty. 5

Packaging Detail

UPC 07498343031
Std. Pkg. Qty. 5
Std. Pkg. Volume (cf) 0.0175
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1755

Resources

Part Drawings PCV-***CY Voltage and Fiber Optic Markers US English
Catalog Cut Sheets Voltage and Fiber Optic Markers US English