obsolete

PEIP-A-13Y

Inspection plate, 0.59" marker diameter, '13' (legend), destructible vinyl adhesive, 10 markers/card, 10 card/package.

Specifications

Color

White/Purple

Diameter (mm)

15.0

Height (mm)

25.4

Legend

13

Marker Diameter (In.)

0.59

Marker Diameter (mm)

15.0

Markers Per Card

10

Material

Destructible Vinyl

Width (mm)

190.5

Year

2013

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498331986

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0068

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0676

Related Products