obsolete

PEIP-D-12Y

Inspection plate, 1.38" marker diameter, '2012' (legend), destructible vinyl adhesive, 5 markers/card, 10 card/package.

Specifications

Color

White/Orange

Height (mm)

38.1

Legend

2012

Marker Diameter (In.)

1.38

Marker Diameter (mm)

35.0

Markers Per Card

5

Material

Destructible Vinyl

Year

2012

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498332272

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1329

Related Products