Electrical symbol on card, 0.75" x 0.75" (19.00mm x 19.00mm) marker size, earth (ground) symbol, vinyl cloth, black/yellow, 36 markers/card, 10 cards/package.

Specifications

Product Type Symbol
Material Vinyl Cloth
Legend EARTH (GROUND)
Overall Height (In.) 0.75
Overall Height (mm) 19.1
Color Black/Yellow
Number of Markers per Card 36
Overall Size W x H (In.) 0.75 x 0.75
Overall Size W x H (mm) 19.1 x 19.1

Packaging Detail

UPC 07498369166
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0175
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.1749

Resources

Catalog Cut Sheets Catalog Cut Sheet - 0305 Product Page English
Technical References Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 English
Part Drawings Part Drawings - PDF - C10747 English