PESS-A-L3

Conductor Labels

Conductor identification label, 0.49" (12.50mm) marker diameter, outer conductor 3- 'L3' (legend), polyester adhesive, white/black, 20 labels/card, 10 cards/package.

Specifications

Material

Polyester Adhesive

Legend

OUTER CONDUCTOR 3 - L3 Symbol

Overall Height (mm)

38.1

Diameter (mm)

12.5

Color

White/Black

Label Style

Round Shaped Label

Marker Diameter (In.)

0.49

Marker Diameter (mm)

12.5

Number of Markers per Card

20

Overall Size W x H (In.)

1.50 x 6.75

Type

Symbol

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498343219

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0077

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0767

Resources

Catalog Cut Sheets

PESS-A-CE Product Page

US English

Part Drawings

PESS-A-**

US English

Related Products