Conductor identification label, 0.49" (12.50mm) marker diameter, lead free symbol, polyester adhesive, black/white, 20 labels/card, 10 cards/package.

Specifications

Material Polyester Adhesive
Legend LEAD FREE Symbol
Overall Height (mm) 38.1
Diameter (mm) 12.5
Color Black/White
Label Style Round Shaped Label
Marker Diameter (In.) 0.49
Marker Diameter (mm) 12.5
Markers per Sheet 20
Number of Markers per Card 20
Overall Size W x H (In.) 1.50 x 6.75
Type Symbol

Packaging Detail

UPC 07498342209
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0085
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0852

Resources

Catalog Cut Sheets PESS-A-CE Product Page English
Catalog Cut Sheets Part Drawing - PDF - C10628(PESS-A) English