The PESW-B-1Y Pre-Printed ISO Warning Symbol Card is constructed from a laminated material that protects the legend from abrasion and chemicals, resists UV light, chemical atmosphere, and abrasion; excellent life and adhesion properties. Legend caution - lrisk of electric shock symbol. Vinyl. 0.9" x 0.78" (22.86 mm x 98.81 mm). Color Yellow. Legend: Black. 10 markers per card. 10 cards per package.
Product Type | ISO Warning Label |
Legend | CAUTION - RISK OF ELECTRIC SHOCK |
Legend Color | Black |
Background Color | Yellow |
Environment | Indoor/Outdoor |
Material | Vinyl |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Standards Met | RoHS Compliant |
Number of Labels | 100 |
Overall Height (In.) | 0.78 |
Overall Height (mm) | 19.9 |
Overall Width (In.) | 0.9 |
Overall Width (mm) | 22.86 |
Legend Meaning | CAUTION - RISK OFELECTRIC SHOCK |
Color | Black/Yellow |
Part Features | Highly visible colors and headers |
UPC | 07498343089 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0034 |
Std. Ctn. Qty. | 200 |
Std. Ctn. Volume (cf) | 0.0676 |
Videos | Panduit Safety Solutions Overview Video | English | |
Part Drawings | Part Drawings - PDF - C10664 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Technical References | Preprinted Laminated Vinyl Film | English |