ISO warning symbol, 1.00" (25.4mm) triangle width, caution - general warning, risk of danger symbol, vinyl adhesive, black/yellow, 10 markers/card, 10 cards/package.
Product Type | ISO Warning Label |
Legend | CAUTION - GENERAL WARNING, RISK OF DANGER |
Legend Color | Black |
Background Color | Yellow |
Environment | Indoor/Outdoor |
Material | Vinyl |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Standards Met | RoHS Compliant |
Number of Labels | 10 |
Overall Height (In.) | 0.78 |
Overall Height (mm) | 19.9 |
Overall Width (In.) | 0.9 |
Overall Width (mm) | 22.86 |
Legend Meaning | CAUTION - GENERAL WARNING, RISK OF DANGER |
UPC | 07498343101 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0039 |
Std. Ctn. Qty. | 200 |
Std. Ctn. Volume (cf) | 0.0771 |
Part Drawings | Part Drawings - PDF - C10664 | English | |
Technical References | Preprinted Laminated Vinyl Film | English |