4" SYM FOR 10X10 PLACARD, ACD
Note | Sold in US and Canada only |
Product Type | Hazard Communication Label |
Legend | ACID |
Material | Polypropylene |
Minimum Operating Temperature (°C) | -53 |
Minimum Operating Temperature (°F) | -65 |
Maximum Operating Temperature (°C) | 93 |
Maximum Operating Temperature (°F) | 200 |
Overall Height (In.) | 4.25 |
Overall Height (mm) | 254 |
Color | Black/Clear |
Part Features | Hazard symbol and number panels are 2-mil clear, self-adhesive polypropylene, Designed for use with 10" x 10" Blank NFPA Placard (sold separately - PHC0080) |
UPC | 61305606179 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |