Safety Label, 1.50" x 3.00", DANGER PINCH POINT, Outdoor Durability 5-7 years
Note | Sold in US and Canada only |
Product Type | Safety Label |
Overall Width (In.) | 3 |
Overall Width (mm) | 76.2 |
Overall Height (In.) | 1.5 |
Overall Height (mm) | 38.1 |
Includes | Safety Label |
Legend | DANGER PINCH POINT |
Legend Color | White, Black |
Color | Red/Black/White |
Environment | Outdoor Durability 5-7 years |
Material | Dura-Polyester Vinyl |
Part Features | Rounded corners and scored backing for quick peel-off and application, 6-mil thick poly-composite vinyl with permanent acrylic adhesive backing, Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight, |
UPC | 61305606658 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |