Safety Label, 5.00" x 7.00", DANGER ARC FLASH AND SHOCK HAZARD APPROPRIATE PPE REQUIRED FOLLOW ALL SAFETY PROCEDURES AND WEAR PROPER PPE IN ACCORDANCE TO NFPA 70E. FAILURE TO COMPLY CAN RESULT IN SERIOUS INJURY OR DEATH., Outdoor Durability 5-7 years
Note | Danger Arc Flash and Shock Hazard Appropriate PPE Required. |
Product Type | Electrical Label |
Material | Vinyl |
Environment | Indoor/Outdoor |
Durability (yr) | 5 |
Legend Color | Black/Red |
Background Color | White |
Standards Met | RoHS Compliant |
Overall Width (In.) | 7 |
Overall Width (mm) | 177.8 |
Overall Height (In.) | 5 |
Overall Height (mm) | 127 |
Part Features | Rounded corners and scored backing for quick peel-off and application, 6-mil thick poly-composite vinyl with permanent acrylic adhesive backing, Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight, |
UPC | 61305606629 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0001 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |