PPS0204CSL1-C01

Solar Label

Solar label, 2.0" H x 4.0" W (50.8mm x 101.6mm), caution header, 'Solar electric system connected' (legend), polyester adhesive, black/yellow, 50 labels/roll,1 roll/package.

Specifications

Material

Polyester Adhesive

Height (In.)

2.00

Height (mm)

50.8

Application

Electrical System

Color

Black/Yellow

Header

CAUTION

Labels Per Roll

50

Legend

SOLAR ELECTRIC SYSTEM CONNECTED

Overall Size W x H (In.)

4.00 x 2.00

Product Type

Solar Label

Type

Pre-Printed, Non-Reflective

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498380968

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0550

Std. Ctn. Qty.

300

Std. Ctn. Volume (cf)

0.3297

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products