PPS0204WSL1-ESH

Solar Label

Solar label, 2.0" H x 4.0" W (50.8mm x 101.6mm), warning header, 'Electrical shock hazard if a ground fault is indicated, normally grounded conductors may be ungrounded and energized' (legend), polyester adhesive, white/red, 50 labels/roll, 50 roll/package.

Specifications

Material

Polyester Adhesive

Color

White/Red

Height (In.)

2.00

Height (mm)

50.8

Application

Inverters, Breaker Panels, Pull Boxes

Header

WARNING

Labels Per Roll

50

Legend

ELECTRICAL SHOCK HAZARD THE DC CONDUCTORS OF THIS PHOTOVOLTAIC SYSTEM ARE UNGROUNDED AND MAY BE ENERGIZED

Overall Size W x H (In.)

4.00 x 2.00

Product Type

Solar Label

Type

Pre-Printed, Non-Reflective

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498360970

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0550

Std. Ctn. Qty.

300

Std. Ctn. Volume (cf)

0.3297

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Specification Sheets

Solar Labels: SFSP01--WW

US English

Related Products