PPS0204WSL1-W04

Solar Label

Solar label, 2.0" H x 4.0" W (50.8mm x 101.6mm), warning header, 'Turn off photovoltaic ac disconnect prior to working inside panel' (legend), polyester adhesive, orange header and black/white, 50 labels/roll,1 roll/package.

Specifications

Material

Polyester Adhesive

Color (Legend/Background)

White/Red

Height (In.)

2.00

Height (mm)

50.8

Header

WARNING

Labels Per Roll

50

Legend

Dual Power Source, Turn Off Photovoltaic AC Disconnect Prior to Working Inside Panel

Overall Size W x H (In.)

4.00 x 2.00

Product Type

Solar Label

Type

Pre-Printed, Non-Reflective

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498381071

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0550

Std. Ctn. Qty.

300

Std. Ctn. Volume (cf)

0.3297

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Specification Sheets

Solar Labels: SFSP01--WW

US English

Related Products