Safety Label, 3.50" x 5.00", DO NOT DEPOSIT FEMININE HYGIENE PRODUCTS IN TOILET USE CONTAINER PROVIDED FOR THIS PURPOSE, Outdoor Durability 2 years
Note | Sold in US and Canada only |
Product Type | Safety Label |
Overall Width (In.) | 5 |
Overall Width (mm) | 127 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 88.9 |
Includes | Safety Label |
Legend | DO NOT DEPOSIT FEMININE HYGIENE PRODUCTS IN TOILET USE CONTAINER PROVIDED FOR THIS PURPOSE |
Legend Color | White, Blue |
Color | Blue/White |
Environment | Outdoor Durability 2 years |
Material | Vinyl |
Part Features | Square corners and scored backing for quick peel-off and application, 4-mil thick printed matte surface with permanent acrylic adhesive, Moisture-resistant, Suitable for indoor or sheltered environments |
UPC | 61305606792 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0010 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Safety Sign PVS And PPS Style 1 | English | |
Catalogs | Industrial Safety Solutions | English |