Safety Label, 5.00" x 7.00", WARNING UNLAWFUL TO OPERATE THIS EQUIPMENT CLOSER THAN 20 FEET TO OVERHEAD HIGH-VOLTAGE LINES CONTACT WITH POWER LINES CAN RESULT IN DEATH OR SERIOUS BURNS, Outdoor Durability 2 years
Note | Sold in US and Canada only |
Product Type | Safety Label |
Overall Width (In.) | 7 |
Overall Width (mm) | 177.8 |
Overall Height (In.) | 5 |
Overall Height (mm) | 127 |
Includes | Safety Label |
Legend | WARNING UNLAWFUL TO OPERATE THIS EQUIPMENT CLOSER THAN 20 FEET TO OVERHEAD HIGH-VOLTAGE LINES CONTACT WITH POWER LINES CAN RESULT IN DEATH OR SERIOUS BURNS |
Legend Color | Black |
Color | Orange/Black/White |
Environment | Outdoor Durability 2 years |
Material | Vinyl |
Part Features | Square corners and scored backing for quick peel-off and application, 4-mil thick printed matte surface with permanent acrylic adhesive, Moisture-resistant, Suitable for indoor or sheltered environments |
UPC | 61305606645 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0020 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Safety Sign PVS And PPS Style 1 | English | |
Catalogs | Industrial Safety Solutions | English |