obsolete

UILJ4EI

Label

Electrical ivory, non-adhesive polyester labels, 66 per sheet, 4-port labels

Specifications

Material

Non-Adhesive Polyester

Color

Electrical Ivory

Maximum Overall Height (In.)

0.24

Maximum Overall Height (mm)

6.0

Overall Height (In.)

0.24

Overall Height (mm)

6.0

Overall Width (In.)

2.59

Overall Width (mm)

65.7

CE Compliant

No

CE Marking

No

Compatible Printer

Laser/Ink Jet Desktop

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498398030

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0260

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.2605

Related Products