Material |
Vinyl Cloth |
Color |
White/Black |
Legend |
194 |
Width (In.) |
0.36 |
Width (mm) |
9.1 |
Max. Wire O.D. (In.) |
0.38 |
Max. Wire O.D. (mm) |
9.5 |
Temperature Range |
-50°F to 170°F (-46°C to 77°C) |
Length (In.) |
1.50 |
Length (mm) |
38.1 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
25 |
UPC |
07498393194 |
Std. Pkg. Qty. |
25 |
Std. Pkg. Volume (cf) |
0.0140 |
Std. Ctn. Qty. |
100 |
Std. Ctn. Volume (cf) |
0.0560 |
Part Drawings |
Solid Numbers and Letters PCM-* Wire Marker Cards |
US English |
|
Catalogs |
PCM Wire Marker Cards Catalog Page |
US English |
|
Technical References |
GMC - Technical Data Sheet for Vinyl Cloth Markers |
US English |