Wire Marker Card, Vinyl Cloth, Black

Specifications

Material Vinyl Cloth
Legend No Printing
Color Black
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.25
Overall Width (mm) 6.4
Maximum Wire Outside Diameter (In.) 0.38
Maximum Wire Outside Diameter (mm) 9.5
Temperature Range -50°F to 170°F (-46°C to 77°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 25

Packaging Detail

UPC 07498394790
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0138
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0553

Resources

Part Drawings Solid NUMA Color Blank PCM-* Wire Marker Cards US English
Technical References GMC - Technical Data Sheet for Vinyl Cloth Markers US English
Catalogs PCM Wire Marker Cards Catalog Page US English