PCM-GRY

Wire Marker Card

Wire Marker Card, Vinyl Cloth, Gray

Specifications

Material

Vinyl Cloth

Legend

No Printing

Color

Gray

Overall Length (In.)

1.5

Overall Length (mm)

38.1

Overall Width (In.)

0.25

Overall Width (mm)

6.4

Maximum Wire Outside Diameter (In.)

0.38

Maximum Wire Outside Diameter (mm)

9.5

Temperature Range

-50°F to 170°F (-46°C to 77°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498394789

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0121

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0484

Resources

Technical References

GMC - Technical Data Sheet for Vinyl Cloth Markers

US English

Part Drawings

Solid NUMA Color Blank PCM-* Wire Marker Cards

US English

Catalogs

PCM Wire Marker Cards Catalog Page

US English

Related Products