PCMH-11

Wire Marker Card

Wire Marker Card, Vinyl Cloth, Half, '11'

Specifications

Legend

11

Material

Vinyl Cloth

Color

White/Black

Length (In.)

0.75

Length (mm)

19.1

Width (mm)

6.4

Max. Wire O.D. (In.)

0.19

Max. Wire O.D. (mm)

4.7

Temperature Range

-50°F to 170°F (-46°C to 77°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498396070

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0139

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0555

Resources

Technical References

GMC - Technical Data Sheet for Vinyl Cloth Markers

US English

Part Drawings

PCMH Wire Marker Card Part Drawing

US English

Catalogs

PCM Wire Marker Cards Catalog Page

US English

Related Products