PPM-13

High Temperature Wire Marker Card

Wire Marker Card, Hi-Temp, '13'

Specifications

Material

High Temp Tedlar

Legend

13

Color

White/Black

Overall Length (In.)

1.5

Overall Length (mm)

38.1

Overall Width (In.)

0.25

Overall Width (mm)

6.4

Maximum Wire Outside Diameter (In.)

0.38

Maximum Wire Outside Diameter (mm)

9.5

Minimum Cable Outside Diameter (In.)

NA

Minimum Cable Outside Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Temperature Range

-40°F - 275°F (-40°C - 135°C)

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Length (In.)

1.50

Length (mm)

38.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498388058

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0126

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0504

Resources

Part Drawings

PPM Wire Marker Cards Part Drawing

US English

Catalogs

PPM Product Catalog Page

US English

Technical References

Technical Data Sheet for PPM Wire Markers

US English

Related Products