Wire Marker Card, Hi-Temp, 'C'

Specifications

Material High Temp Tedlar
Legend C
Color White/Black
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.25
Overall Width (mm) 6.4
Maximum Wire Outside Diameter (In.) 0.38
Maximum Wire Outside Diameter (mm) 9.5
Temperature Range -40°F - 275°F (-40°C - 135°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 25

Packaging Detail

UPC 07498388648
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0145
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0579

Resources

Catalogs PPM-0 Product Page US English
Part Drawings PPM Wire Marker Cards Part Drawing US English
Technical References Technical Data Sheet for PPM Wire Markers US English