Material |
Self-Laminating Vinyl |
Legend |
0 thru 9 |
Color |
White/Black |
Overall Length (In.) |
0.75 |
Overall Length (mm) |
19.1 |
Overall Width (In.) |
0.27 |
Overall Width (mm) |
6.9 |
Temperature Range |
-40°F - 150°F (-40°C - 66°C) |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
25 |
UPC |
07498343606 |
Std. Pkg. Qty. |
25 |
Std. Pkg. Volume (cf) |
0.0142 |
Std. Ctn. Qty. |
100 |
Std. Ctn. Volume (cf) |
0.0567 |
Installation Documents |
Self-Laminating Vinyl Technical Data Sheet |
US English |
|
Catalogs |
PSM Wire Marker Catalog Page |
US English |
|
Technical References |
PSM Self-Laminating Wire Marker Technical Data Sheet |
US English |
|
Part Drawings |
PSM Self-Lam. Pre-Printed Wire Marker Card |
US English |
|
Data Sheets |
Self-Laminating Translucent Vinyl Film GMV3 |
US English |