Self-Laminating Wire Marker Card, 'F'

Obsolete
Obsolete

Specifications

Material Self-Laminating Vinyl
Legend F
Color White/Black
Overall Length (In.) 0.75
Overall Length (mm) 19.1
Overall Width (In.) 0.25
Overall Width (mm) 6.4
Temperature Range -40°F - 150°F (-40°C - 66°C)

Packaging Detail

UPC 07498343750
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0146
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0586

Resources

Data Sheets Self-Laminating Translucent Vinyl Film GMV3 English
Installation Documents Installation Instructions/Best Practices - GMV3_10 English
Technical References PSM Self-Laminating Wire Marker Technical Data Sheet English
Catalogs PSM Wire Marker Catalog Page English
Part Drawings PSM Self-Lam. Pre-Printed Wire Marker Card English