PCL062-1

Letters and Numbers

Vinyl cloth number, 0.63" (16.0mm) legend height, 0.75" (19.1) height, '1' (legend), black/yellow, vinyl cloth, 32 markers/card, 25 cards/package.

Specifications

Material

Vinyl Cloth

Color

Black/Yellow

Height (In.)

0.75

Height (mm)

19.1

Width (In.)

0.56

Width (mm)

14.2

Color (Legend/Background)

Black/Yellow

Legend

1

Legend Height (In.)

0.63

Legend Height (mm)

16.0

Markers Per Card

32

No. of Markers Each Legend Per Book

1

Overall Size W x H (In.)

0.56 x 0.75

Part Features

Indoor/outdoor rated,thin conformable material withrepositionable adhesive allows label to be removed andreused or used in temporary applications;providesdurability, high temperature resistance, and dimensionalstability for rough or textured surfaces.

Type

Number

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498395701

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0140

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0560

Resources

Technical References

US English

Catalog Cut Sheets

PCL037-0 Product Page

US English

Related Products