PCLCP200-0-9

Letters and Numbers

Vinyl cloth number, 2.00" (50.8mm) legend height, 2.25" (57.2mm) height, '1-5' & '6-0' (legends), black/yellow, vinyl cloth, 3,2 no. of markers each legend per book, 10 markers/card, 1 card/package.

Specifications

Material

Vinyl Cloth

Color

Black/Yellow

Height (In.)

2.25

Height (mm)

57.2

Width (In.)

0.88

Width (mm)

22.4

Color (Legend/Background)

Black/Yellow

Legend

1 thru 5, 6 thru 0

Legend Height (In.)

2.00

Legend Height (mm)

50.8

Markers Per Card

10

No. of Markers Each Legend Per Book

3 2

Overall Size W x H (In.)

0.88 x 2.25

Part Features

Indoor/outdoor rated,thin conformable material withrepositionable adhesive allows label to be removed andreused or used in temporary applications;providesdurability, high temperature resistance, and dimensionalstability for rough or textured surfaces.

Type

Numbers

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397221

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0438

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.1750

Resources

Catalog Cut Sheets

PCL037-0 Product Page

US English

Technical References

US English

Related Products