PVL200BY-3-Y

Letters and Numbers

Vinyl number, 2.00" (50.8mm) legend height, 2.25" (57.15mm) height, '3' (legend), black/yellow, vinyl, 10 markers/card, 25 cards/package.

Specifications

Note

PVL200BY-3-Y replaces PVL200BY-3

Material

Vinyl

Color

Black/Yellow

Height (In.)

2.25

Height (mm)

57.2

Width (In.)

0.88

Width (mm)

22.4

Color (Legend/Background)

Black/Yellow

Legend

3

Legend Height (In.)

2.00

Legend Height (mm)

50.8

Markers Per Page

10

Overall Size W x H (In.)

0.88 x 2.25

Type

Number

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498343856

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0021

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.0104

Resources

Part Drawings

PVL100BY-*-* and PVL200-*-*, C10500-5

US English

Related Products