HT2-GRN

Hazard Tape

Solid color adhesive warning tape, 2.00" W x 180.0' length, vinyl, green, 1 pc. package quantity.

Specifications

Color

Green

Material

Vinyl

Overall Width (In.)

2

Overall Width (mm)

50.8

Overall Length (ft.)

180

Overall Length (m)

54.86

Temperature Range

-20°F to 175°F (-29°C to 79°C)

Length (ft.)

180.0

Thickness (In.)

0.006

Legend

Solid Color Tape No Legend

Thickness (mm)

.127

Type

Solid Color

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498397004

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0668

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.3338

Resources

Catalog Cut Sheets

PCVB-110Y Product Page

US English

Part Drawings

HT2-___ Part Drawing

US English

Product Bulletins

Facility Identification Tapes: SFCB04--WW-ENG

US English

Related Products