OSHA Compliant, Phase Barrier Plate, 113', 18"X18" Fluorescent Orange
Note | Sold in US and Canada only |
Product Type | Pennant Flag Tape |
Color | Fluorescent Orange |
Material | Nylon |
Overall Width (In.) | 18 |
Overall Width (mm) | 457.2 |
Overall Length (ft.) | 113 |
Overall Length (m) | 34.44 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -18 |
Standards Met | Meets OSHA 1926.502(f)(2)(iv) Withstanding the Harshest Conditions |
Application | (1) Attention-getting Pennant Flag Tapes Warn of Hazardous Areas, (2) Sewn onto Heavy-Duty Reinforced Chord that exceeds OSHA’s 500 lb.Tensile Strength Requirements |
Durability (yr) | 1 |
Environment | Outdoor |
Legend | BLANK |
Part Features | Large 18" x 18", tough, tear-resistant 9-oz vinyl laminated, fluorescent orange nylon pennant flags sewn onto a heavy-duty reinforced cord, Flags are 18" apart with 20-ft of lead tape at each end, Ideal for extended periods outdoors, Reinforced cord exceeds OSHA's 500-lb tensile strength requirements for use in above-ground construction areas, flat roof jobs, and upper level construction. |
UPC | 61305606292 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0833 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |