Retractable Banner Barrier: CAUTION NO ENTRY, Aluminum/Reinforced Vinyl, Ideal for crowd control and temporary message applications, 0.060in aluminum roller housing holds 40in H x 54in W poly-vinyl banner (total viewable area is 32in H x 54in W), Banner housing connects to Stanchion Posts via two paddle sleeves (included) that insert into interchangeable accessory caps (2 included), Easy to pivot, adjust, and move around, Blak on Yellow.
Note | Sold in US and Canada only |
Product Type | Retractable Banner Barrier |
Color | Black/Yellow |
Material | Aluminum/Vinyl |
Overall Width (In.) | 54 |
Overall Width (mm) | 228.6 |
Overall Length (ft.) | 2.66 |
Overall Length (m) | 0.81 |
Overall Thickness (In.) | 0.06 |
Overall Thickness (mm) | 1.524 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -18 |
Application | (1) Convey Safety or Warning Messages with Bold Barriers, (2) Banner Housing Connects to Stanchion Posts via Two Paddle Sleeves that insert into Interchangeable Accessory Caps, (3) Sets Up and Breaks Down Easily |
Environment | Indoor |
Legend | CAUTION NO ENTRY |
Part Features | Ideal for crowd control and temporary message applications, 0.060" aluminum roller housing holds 40"H x 54"W poly banner (total viewable area is 32"H x 54"W), Banner housing connects to Stanchion Posts via two paddle sleeves (included) that insert into interchangeable accessory caps (2 included), Easy to pivot, adjust, and move around. |
UPC | 61305606394 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2813 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |