Wall Mount Retractable Belt Tape Barrier. Black Case/Red Belt Tape.
Note | Sold in US and Canada only |
Product Type | Wall Mount Retractable Belt Tape Barrier |
Color | Red |
Material | Polyester/Steel |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Overall Length (ft.) | 8 |
Overall Length (m) | 2.43 |
Maximum Operating Temperature (°C) | 79 |
Maximum Operating Temperature (°F) | 174 |
Minimum Operating Temperature (°C) | -34 |
Minimum Operating Temperature (°F) | -29 |
Application | (1) Close Off Doorways or Hallways, (2) Extends up to 8-ft. without Sagging, Retracts Smoothly, (3) Head Unit with Bracket installs with Four Screws, (4) Wall Mount Receiver connects end of Belt Tape to Facing Wall |
Environment | Indoor |
Legend | BLANK |
Part Features | Durable steel head unit with scratch-resistant, powder-coated finish accepts up to two belt ends from other belt tapes, Durable woven polyester belt tape is 2"W and extends up to 8.5 feet, Belt tape is wound in self-tension, spring-loaded unit; extends up to 8.5 feet without sagging and retracts smoothly, Head unit with bracket installs with four screws, Wall-Mount Receiver (included and also sold separately) connects end of belt tape to facing wall. |
UPC | 61305606342 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0521 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |