Bolt snap, 4in, Double-ended snaps, For use with Steel Safety Post and Chain, Nickel-plated cast zinc.
Note | Sold in US and Canada only |
Product Type | Safety Post with Chain |
Color | Silver |
Material | Zinc/Nickel |
Overall Length (ft.) | 0.33 |
Overall Length (m) | 0.1 |
Maximum Operating Temperature (°C) | 121 |
Maximum Operating Temperature (°F) | 249 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Application | (1) Set Out a Sturdy Post and Chain System that stays in Place, (2) Double-Ended |
Durability (yr) | 3 |
Environment | Indoor/Outdoor |
Legend | BLANK |
Part Features | Bolt Snap length is 4", Double-ended snaps, Nickel-plated cast zinc. |
UPC | 61305606398 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0006 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |