Traffic Cone Top Adapter Holder fits most standard traffic cones, Unique design makes it easy to mount signs, flags, and lights, Adapter can also accommodate barrier rope or barricade tape, Yellow.
Note | Sold in US and Canada only |
Product Type | Universal Cone Adapter |
Color | Yellow |
Material | Polyethylene |
Overall Width (In.) | 4 |
Overall Width (mm) | 101.6 |
Overall Length (ft.) | 0.58 |
Overall Length (m) | 0.176 |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -67 |
Minimum Operating Temperature (°F) | -88 |
Application | (1) Universal Cone Adapter Fits most Standard Traffic Cones, (2) Quickly and Easily Mount Signs, Flags and Lights, (3) Can also be Used with Rope or Barricade Tape to Form Various Sized Barriers |
Durability (yr) | 2 |
Environment | Outdoor |
Legend | BLANK |
Part Features | Unique design makes it easy to mount signs, flags, and lights, Adapter can also accommodate barrier rope or barricade tape. |
UPC | 61305606221 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0486 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |