CONE TOP Sign, CAUTION
Note | Sold in US and Canada only |
Product Type | Cone Top Warning Sign |
Color | Black/Orange |
Material | Plastic |
Overall Width (In.) | 14 |
Overall Width (mm) | 355.6 |
Overall Length (ft.) | 0.83 |
Overall Length (m) | 0.25 |
Overall Thickness (In.) | 0.06 |
Overall Thickness (mm) | 1.524 |
Maximum Operating Temperature (°C) | 121 |
Maximum Operating Temperature (°F) | 249 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Application | (1) Temporarily and Quickly Direct Facility Traffic, (2) Slips into Top of any Standard, Flexible Traffic Cone, (3) Same Message both Sides, (4) Weather- and Fade-Resistant |
Durability (yr) | 3 |
Environment | Outdoor |
Legend | CAUTION |
Part Features | Sign slips into the top of any flexible traffic cone, Sign measures 10" x 14", Constructed of rugged 0.060" thick plastic, Printed on both sides with weather- and fade-resistant inks. |
UPC | 61305606235 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0049 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |