Expandable Barrier Cone Bar used to create a quick and temporary, visible barrier, Ring-ends fit over traffic cones, Expands up to 6.5ft, Collapses to 4ft for storage and transport, Reflective stripes for visibility in low-light conditions, Orange/White
Note | Sold in US and Canada only |
Product Type | Barrier Cone Bar |
Color | Orange/White |
Material | Polypropylene |
Overall Width (In.) | 6.625 |
Overall Width (mm) | 168.27 |
Overall Length (ft.) | 6.5 |
Overall Length (m) | 1.98 |
Maximum Operating Temperature (°C) | 82 |
Maximum Operating Temperature (°F) | 179 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -18 |
Application | (1) In an Immediate Situation, Deploy a Bar - Placed between Two Traffic Cones - to Create a Quick and Temporary Visible Barrier, (2) Portable, Expandable Barrier Bar, (3) Ring-Ends Fit over Traffic Cones, (4) Available in two Contrasting Colors, (5) Reflective Strips for Visibility in Low Light Conditions |
Durability (yr) | 1 |
Environment | Indoor/Outdoor |
Legend | BLANK |
Part Features | Portable, expandable barrier bar has ring-ends to fit over traffic cones, Expands up to 6.5-ft, Collapses to 4-ft for storage and transport, Reflective stripes for visibility in low-light conditions. |
UPC | 61305606233 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1771 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |