Fence Sign Holder, 0.15in thick galvanized steel brackets are designed to support and secure signs level on a chain link fence, Universal design accommodates link spacing from 1.875in to 2.375in measured at a 45° angle, Each bracket includes 5/16in18 thread, 3/4in long stainless steel bolt and nylon washer, Using two brackets for a sign will prevent the sign from falling off the fence from any natural occurrences.
Note | Sold in US and Canada only |
Product Type | Fence Sign Holder Bracket |
Color | Silver |
Material | Galvanized Steel |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Overall Length (ft.) | 0.33 |
Overall Length (m) | 0.1 |
Maximum Operating Temperature (°C) | 315 |
Maximum Operating Temperature (°F) | 599 |
Minimum Operating Temperature (°C) | -53 |
Minimum Operating Temperature (°F) | -63 |
Application | (1) Post Signs and Warnings on Chain Link Fences, (2) Universal to Work with nearly any Size Chain Link Fence, (3) Protects Signs from Damage by Distributing Pressure along the Surface Area of the Bracket, (4) Sized to Fit Most Signs |
Durability (yr) | 5 |
Environment | Outdoor |
Legend | BLANK |
Part Features | Heavy-duty (0.15" thick) galvanized steel brackets are designed to support and secure signs level on a chain link fence, Universal design works with nearly any size chain link fence (accommodates link spacing from 1.875" to 2.375", measured at a 45° angle), Each bracket includes 5/16"-18 thread, 3/4" long stainless steel bolt, and nylon washer (works well for use with 3/8" sign mounting holes), Using two brackets for a sign will prevent the sign from falling off the fence from any natural occurrences. |
UPC | 61305606246 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0091 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |