Master link for plastic chain, White.
Note | Sold in US and Canada only |
Product Type | Chain Link |
Color | White |
Material | Polyethylene |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Overall Length (ft.) | 500 |
Overall Length (m) | 152.4 |
Overall Thickness (In.) | 0.25 |
Overall Thickness (mm) | 6.35 |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -67 |
Minimum Operating Temperature (°F) | -88 |
Application | (1) Permanently joins Separate Lengths of Chain, (2) Alternating Colors Change every Two Feet, (3) Indoor and Limited Outdoor Use |
Durability (yr) | 3 |
Legend | BLANK |
Part Features | Lightweight, yet remarkably strong, polyethylene plastic, Master Link is 2" x 1" x .25", Permanently joins separate lengths of chain to give a seamless look. |
UPC | 61305606371 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0003 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |