Poly-coated Yellow Steel Chain used to create a strong, durable system for controlling pedestrian traffic and directional pathways, 120ft max, 0.18in material diameter, Chain can be cut to your required length, When ordering, please specify length
Note | Sold in US and Canada only |
Product Type | Safety Post with Chain |
Color | Yellow |
Material | Steel |
Overall Width (In.) | 0.7 |
Overall Width (mm) | 17.78 |
Overall Length (ft.) | 120 |
Overall Length (m) | 36.57 |
Overall Thickness (In.) | 0.18 |
Overall Thickness (mm) | 4.57 |
Maximum Operating Temperature (°C) | 121 |
Maximum Operating Temperature (°F) | 249 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Application | (1) Set Out a Sturdy Post and Chain System that Stays in Place, (2) Poly-Coated Yellow Steel |
Durability (yr) | 3 |
Environment | Indoor/Outdoor |
Legend | BLANK |
Part Features | Poly-coated yellow steel chain is 2/0 straight link coil - 0.18" material diameter, 1.29" inside length x 0.34" inside width, Chain can be cut to your required length (maximum continuous length is 120-ft), When ordering, please specify length. |
UPC | 61305606396 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0069 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |