Stanchion Post used for crowd control, to delineate aisles, or cordon off hazardous or restricted areas, 3in diameter high-density polyethylene post stands 38in H with 16in W low-profile fillable base (fillable Ring Weight sold separately - PBB0148), Snap lock ensures post will not pull out from base when lifted and moved, Breaks down and stacks for compact storage, Finishing top cap and C-Hooks included, Yellow/Blue
Note | Sold in US and Canada only |
Product Type | Striped Post |
Color | Blue/Yellow |
Material | Polyethylene |
Overall Width (In.) | 16 |
Overall Width (mm) | 406.4 |
Overall Length (ft.) | 3.16 |
Overall Length (m) | 0.96 |
Overall Thickness (In.) | 3 |
Overall Thickness (mm) | 76.2 |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -67 |
Minimum Operating Temperature (°F) | -88 |
Application | (1) Unique, Industrial Design Ideal for Plant or Facility, (2) Snap Lock Ensures Post will not Pull out from Base when Lifted and Moved, (3) Breaks Down and Stacks for Compact Storage, (4) Optional Color Striping in Standard and Specialty Reflective, Fluorescent, or Glow-in-the-Dark |
Durability (yr) | 3 |
Environment | Indoor/Outdoor |
Legend | BLANK |
Part Features | 3" diameter high-density polyethylene post stands 38"H with 16"W low-profile fillable base (fillable Ring Weight sold separately - PBB0148) , Snap lock ensures post will not pull out from base when lifted and moved, Breaks down and stacks for compact storage, Finishing top cap and C-Hooks included, Yellow with Standard Blue Stripe. |
UPC | 61305606380 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.1111 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |