Wall Mount Receiver for use with post or wall-mount retractable belt tape barriers, 3in x 1.5in x 0.375in, Accepts belt tape end from post and wall-mount retractable belt tape barriers, Used to finish a retractable belt tape barrier system where an additional post and belt tape unit or wall-mount unit are not required, Attaches to wall with two screws (included).
Note | Sold in US and Canada only |
Product Type | Wall Mount Receiver |
Color | Black |
Material | Plastic |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Overall Length (ft.) | 0.25 |
Overall Length (m) | 0.076 |
Overall Thickness (In.) | 0.375 |
Overall Thickness (mm) | 9.525 |
Maximum Operating Temperature (°C) | 79 |
Maximum Operating Temperature (°F) | 174 |
Minimum Operating Temperature (°C) | -34 |
Minimum Operating Temperature (°F) | -29 |
Application | (1) Close Off Doorways or Hallways, (2) Extends up to 8-ft. without Sagging, Retracts Smoothly, (3) Head Unit with Bracket installs with Four Screws, (4) Wall Mount Receiver connects end of Belt Tape to Facing Wall |
Environment | Indoor |
Legend | BLANK |
Part Features | Plastic wall-mount receiver measures 3" x 1.5" x .375", Wall-Mount Receiver accepts belt tape end from post- and wall-mount retractable belt tape barriers, Use to finish a retractable belt tape barrier system, where an additional post and belt tape unit or wall-mount unit are not required, Attaches to wall with four screws (included). |
UPC | 61305606337 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0010 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |