FLR Sign, NONSLP, 17"DIA, AUTH PRSNL ONLY
Note | Sold in US and Canada only |
Product Type | Non-Slip Floor Sign |
Color | Red/White/Black |
Material | Vinyl |
Overall Width (In.) | 17 |
Overall Width (mm) | 431.8 |
Overall Length (ft.) | 1.41 |
Overall Length (m) | 0.42 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -18 |
Application | (1) Non-Slip, Pebble-Textured, Clear Surface withstands Heavy Pedestrian Traffic, (2) Image is Sub-Surface Printed, (3) Permanent, Self-Adhesive Vinyl with Peel-Off Liner. |
Durability (yr) | 1 |
Environment | Indoor |
Legend | AUTHORIZED PERSONNEL ONLY |
Part Features | Constructed of 20-mil self-adhesive vinyl, Sub-surface printed bold graphics and messages are overlaminated with a protective layer, Non-slip surface is pebble-textured for added durability, Permanent acrylic adhesive back with peel-off liner. |
UPC | 61305606259 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0033 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |