Marking Shape (Arrow) to create visible and safe pathways in low-light and emergency blackout situations, 3in, Marking shapes are 'energized' by any light source and has 10-hour glow rating, Flexible 10-mil polyester with coated gloss surface, Permanent acrylic adhesive back with peel-off liner, Roll of 50 Arrows.
Note | Sold in US and Canada only |
Product Type | Hazard Tape |
Color | Glow Yellow |
Material | Polyester |
Overall Width (In.) | 3 |
Overall Width (mm) | 76.2 |
Overall Thickness (In.) | 0.01 |
Overall Thickness (mm) | 0.254 |
Maximum Operating Temperature (°C) | 79 |
Maximum Operating Temperature (°F) | 174 |
Minimum Operating Temperature (°C) | -34 |
Minimum Operating Temperature (°F) | -29 |
Standards Met | Meets Standards ASTM, DIN, IMO, ISO |
Application | (1) Visibility and Safety in Emergency Blackout Situations, (2) Photoluminescent Tapes and Shapes Store Energy from any Light Source, (3) 10-hour Glow Rating |
Environment | Indoor |
Legend | BLANK (ARROWS) |
Part Features | Mark aisles, walls, escape routes, stairwells, and exit areas for directional safety, Marking shapes are 'energized' by any light source; 10-hour glow rating, Flexible 10-mil polyester with coated gloss surface, Permanent acrylic adhesive back with peel-off liner, Roll of 50. |
UPC | 61305610423 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0304 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |