Marking Shape (Arrow) to create visible and safe pathways in low-light and emergency blackout situations, 2in, Polyester, Permanent self-adhesive back with peel-off liner, Apply to clean, smooth, dry surface, Orange, Roll of 250.
Note | Sold in US and Canada only |
Product Type | Floor Marking Shape |
Color | Orange |
Material | Vinyl |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.2 |
Overall Thickness (In.) | 0.005 |
Overall Thickness (mm) | 0.127 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -25 |
Minimum Operating Temperature (°F) | -13 |
Application | (1) Mark Directional Traffic Paths or Hazardous Areas on Floors, (2) Individually Die-Cut Shapes, (3) Aggressive, Permanent, Self-Adhesive Back, (4) Peel-Off Liner |
Environment | Indoor |
Legend | BLANK (ARROWS) |
Part Features | Individually die-cut shapes made of 5-mil vinyl, Aggressive, permanent self-adhesive back with peel-off liner, Apply to clean, smooth, dry surface, 250 per roll. |
UPC | 61305610512 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0231 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |