Marking Tape to promote safety by identifying potential hazard areas: Checkerboard, 3in x 18yd, Vinyl, Permanent self-adhesive back adheres to floors, walls, piping, posts, beams, handrails, stairways, machinery, and equipment, Waterproof, wear-resistant, minor resistance to acids, oils, grease, caustics, alkalis, and most solvents, Choose colors for coding or meet OSHA 29 CFR 1910.144 identification requirements, Black/Yellow.
Note | Sold in US and Canada only |
Product Type | Marking Tape |
Color | Black/Yellow |
Material | Vinyl |
Overall Width (In.) | 3 |
Overall Width (mm) | 76.2 |
Overall Length (ft.) | 54 |
Overall Length (m) | 16.45 |
Overall Thickness (In.) | 0.006 |
Overall Thickness (mm) | 0.152 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -25 |
Minimum Operating Temperature (°F) | -13 |
Standards Met | Colors and Combinations Meet Specific Industry and OSHA 29 CFR §1910.144 Warning Requirements |
Application | (1) Mark Specific Areas and Promote Safety by Identifying Potential Hazard Areas with Visible Tapes, (2) 0.006 inch Vinyl Adheres to Floors, Walls, Piping, Posts, Beams, Handrails, Stairways, Machinery, and Equipment, (3) Waterproof, Wear-Resistant, Minor Resistance to Acids, Oils, Grease, Caustics, Alkalis, and most Solvents, (4) Permanent Self-Adhesive Back |
Environment | Indoor |
Legend | BLANK (CHECKERBOARD AND STRIPE PATTERN) |
Part Features | 6-mil thick vinyl adheres to floors, walls, piping, posts, beams, handrails, stairways, machinery, and equipment, Waterproof, wear-resistant, minor resistance to acids, oils, grease, caustics, alkalis, and most solvents, Permanent self-adhesive back, Choose colors for coding or meet OSHA 29 CFR 1910.144 identification requirements, Roll size: 3" x 18-yd. |
UPC | 61305610539 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0278 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |