Non-Slip Marking Shape, FTPRNT, 6", BU
Note | Sold in US and Canada only |
Product Type | Non-Slip Floor Marking Shape |
Color | Blue |
Material | Vinyl |
Overall Length (ft.) | 0.5 |
Overall Length (m) | 0.152 |
Overall Thickness (In.) | 0.003 |
Overall Thickness (mm) | 0.101 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -20 |
Application | (1) Mark Pallets, Storage, and Walkways in your Facility – Ideal for 5S Programs, (2) Protective Non-Slip, Pebble-Textured Overlaminate, (3) Strong Acrylic-Based Adhesive Peel-Off Back Liner, (4) Adhere to Clean, Smooth, Dry Surface |
Environment | Indoor |
Legend | BLANK |
Part Features | Constructed of 20-mil self-adhesive vinyl, Sub-surface printed bold graphics and messages are overlaminated with a protective layer, Non-slip surface is pebble-textured for added durability, Permanent acrylic adhesive back with peel-off liner. |
UPC | 61305610646 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0001 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |