PFM0266

Floor Marking tape

3"X50FT High-Performance Marking Tape, WATCH FOR FORKLIFTS

Specifications

Color

Yellow

Material

Vinyl/Polyester

Overall Width (mm)

76.2

Overall Length (ft.)

50

Overall Length (m)

15.2

Note

Sold in US and Canada only

Application

Identify hazards throughout your facility with high-performance message floor marking tapes.

Dimensions (In.)

3" x 50-ft

Environment

Indoor use only

Legend

WATCH FOR FORKLIFTS

Length (ft.)

50.00

Overall Height (In.)

3.00

Overall Height (mm)

76.2

Part Features

Use marking tape with specific message to point out potential hazard areas

Thickness (In.)

0.002

Thickness (mm)

0.0508

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610414

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0352

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Floor Signs & Tapes Catalog

US English

Related Products